過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Werma
Signal Towers
KombiSIGN 71
KombiSIGN 71 - Signal tower KS71 BWM 115VAC GN/RD
Werma
Signal Towers
KombiSIGN 71
KombiSIGN 71 - Signal tower KS71 BWM 115VAC GN/RD
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KombiSIGN 71 649.240.03
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
CNSORDERNO
Series
SERIES
Operating voltage
V [V AC]
Signal effect
SE
Light colour
COL
Protection rating
PR
Fixing
FIX
Diameter
D [mm]
Height
H [mm]
Weight
GEW [g]
Webpage Link
LINK
1
649.240.03
KombiSIGN 71
115
Permanent
Green/Red
IP 65
Base mounting
70
155
227
Webpage
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Werma
- KombiSIGN 71
訂購編碼
649.240.03
Shorttext
Signal tower KS71 BWM GN/RD
Longtext
Signal tower KS71 BWM 115VAC GN/RD
上次修改
07.08.2024 13:08:59
單位
关键字
Signal Towers
Signal tower
分類
CNS
CNSERPBASE Object Properties
Order Number
649.240.03
Description long
Signal tower KS71 BWM 115VAC GN/RD
Description short
Signal tower KS71 BWM GN/RD
Type Code
649.240.03
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-32-03 信號燈柱